??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HFK11_39 - Flat Torque Butterfly Hinges Multipurpose Sports Type
Bill of material
J-HFK11-50
Code
Type
Multipurpose sports/free/Countersunk type
Material
POM
Color
Black
Specifications
Torque (N.m)
-
Opening Angle
0℃~40℃
Reference Weight
0.011 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models