??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HFB10 - Flat dust-free butterfly hinge/Thrust bearing type
Bill of material
J-HFB10-65
Code
J-HFB10
Type
Thrust bearing type/Cone type
Material
SUS316
Surface Treatment
Mirror Polish
Specifications
Number of mounting holes
A
mm
B
mm
A1
mm
B1
mm
H
mm
T
6 mm
D
12.6 mm
d
6.5 mm
d1
mm
Load(Kg)
Reference Weight£¨kg/pcs)
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models