??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
j-hfb01 - Power Assist Hinge
Bill of material
J-HFB01-15
Code
J-HFB01
Type
Thick / round hole + waist hole type
Material
SUS430
Surface Treatment/Color
Light Grey
Specifications
Torque peak angle
20°
Torque (N.m)
15±10%
Opening Angle
100°
Reference Weight
1.39 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models