??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HAV98 - Handle Imported fingerprint handle Automatic adjustment type
Bill of material
J-HAV98-M6-P15-L25
Code
J-HAV98
Type
Imported straight handle, automatic adjustment type
Material Of Grip
PA6
Thread material
SUSXM7
Thrust pad material
POM
Knob surface treatment
Black
Thread surface treatment
-
Surface Treatment Of Retarding Pad
Matt Black
M
P
L
D
24
d
14
d1
4.5
D1 Tolerance
+0.03/-0.03
d2
7.6
H
16.5
H2
7.6
h
7.0
h1
2.5
Reference weight (kg/pcs)
0.001~0.016
Website Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models