??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HAF31_36 - Handle Imported quick handle Fastening adjustable type
Bill of material
J-HAF32-M5-R63-L16-E
Code
Type
The main material
Main Body Surface Treatment
Screw Material
Screw Surface Treatment
Thrust washer material
Thrust washer surface treatment
-
M
R
L
Handle Color
D
P
16
H
24.5
H1
W
16
h
Reference weight (kg/pcs)
Website Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models