??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CZA06 - Ground Brake Japanese Style
Bill of material
J-CZA06-65
Code
J-CZA06
Type
Japanese-Style
Material
SPHC
Surface Treatment
Galvanized
Specifications
D
60
H
75
H1
90
Standard Type
105
B
135
C
67
C1
0
E
103
E1
0
d
10.5
R
93
R1
53
t
2.3
Weight
0.530 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models