??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CXA09 - Foma wheel, flat bottom movable type, heavy duty type
Bill of material
J-CXA09-60-NJ
Code
J-CXA09
Bracket Type
Flat bottom movable type • Import
Bracket material
SUS316
bracket surface treatment
Electrolytic polishing
Bracket Brake Form
-
wheel code
Wheel material
nylon
Wheel color
black
Wheel bearing
Bushing
Specification
mm
D
50 mm
H
82 mm
H1
10 mm
F
25 mm
A
73 mm
B
73 mm
C
58 mm
E
58 mm
d
7 mm
R
61.0 mm
t
7.0 mm
allowable load
250 kg
reference weight
1.2 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models