??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVC06_07 - Medical casters medium and light loaded lead screw removing type
Bill of material
J-CVC06-D75-SG
Code
Bracket Type
Lead Screw Movable Type
Bracket Material
PA
Bracket Brake Form
Wheel Material
Super Artificial Glue
Wheel Color
Grey
Wheel Bearing
Single Ball Bearing
D
mm
Wheel Code
SG
H
110 mm
F
32 mm
A
12 mm
B
25 mm
R
72 mm
Double Brake
mm
Allowable Load
100 kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models