??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVC01_02 - Medical castor/Flat bottom movable type/Medium light load
Bill of material
J-CVC01-D75-SG
Code
Bracket type
Flat bottom movable type
Bracket material
PA
Braking mode
Wheel part material
Super artificial glue
Wheel part colour
grey
Wheel part Bearing
one ball
D
mm
Wheel part code
SG
H
108 mm
F
32 mm
A
92 mm
B
63 mm
C
78 mm
C1
71 mm
E
45 mm
d
8.6 mm
R
72 mm
R
mm
Allowable load
70 kg
Reference weight
kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models