??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVB60 - Compact Two-Wheel Caster Extra Heavy Duty Flat Bottom Swivel
Bill of material
J-CVB60-D80-DB
code
J-CVB60
Bracket Type
Flat bottom movable type
Bracket Material
Q235A
bracket surface treatment
yellow galvanized
Rotary part bearing
Deep groove ball bearing + tapered roller bearing
Brake form
-
wheel code
DB
wheel material
Cast nylon
COLOR
beige
Wheel bearing
Double ball bearing
D
80
H
125
F
40
A
140
B
110
C
105
E
80
E1
75
d
11
R
80
allowable load
1750 kg
reference weight
4.2 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models