??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVB50_51 - Compact Casters Medium Duty Flat Bottom Swivel
Bill of material
J-CVB50-D60-AG
code
Bracket Type
Flat bottom movable type
Bracket Material
Q235A
bracket surface treatment
Blue and white zinc plated
Bracket base plate type
U-shaped oblique hole
Brake form
wheel code
wheel material
COLOR
Wheel bearing
Double ball bearing
D
H
F
A
100
B
85
C
80
C1
76
E
60
E1
55
d
9
R
R1
allowable load
kg
reference weight
kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models