??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVB29 - Compact Low Center of Gravity Caster Medium Duty Flat Swivel
Bill of material
J-CVB29-D65-AG
code
J-CVB29
Bracket Type
Flat bottom movable type
Bracket Material
Q235A
bracket surface treatment
Blue and white zinc plated
Brake form
-
wheel code
wheel material
cast steel core polyurethane
COLOR
Light Brown
Wheel bearing
Double ball bearing
D
65
H
90
F
40
A
100
B
85
C
80
C1
76
E
60
E1
55
d
9
R
72.5
allowable load
250 kg
reference weight
1.1 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models