??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVB25_26 - Compact Caster, Medium Heavy Duty, Flat Bottom Swivel Type
Bill of material
J-CVB25-D35-AG
Code
Type
Flat Bottom Movable Type
Bracket Material
Q235
Bracket Surface Treatment
Galvanized
Type Of Bracket Floor
U-shaped oblique hole
Bracket Brake Form
Wheel Material
Steel Core Casting Polyurethane
Wheel Color
Light Brown
Wheel Bearing
Double Balls Bearing
D
Wheel Code
H
52
F
27
A
60.000
B
60
C
48
C1
38
E
38
E1
48
d
6.2
R
32.5
R1
Allowable Load
100 KG
Reference Weight
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models