??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVB22 - Compact Caster, Medium Heavy Duty,Hole Top Movable Type
Bill of material
J-CVB22-D35-AG
Code
J-CVB22
Type
Hole Type Movable Type
Bracket Material
Q235
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Plastic single brake
Wheel Material
Steel Core Casting Polyurethane
Wheel Color
Light Brown
Wheel Bearing
Double Balls Bearing
D
Wheel Code
H
50
F
27
R
32.5
R1
63
D1
11
Allowable Load
100 KG
Reference Weight
0.234
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models