??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVB21 - Compact Caster, Medium Heavy Duty,Hole Top Movable Type
Bill of material
J-CVB21-D35-AG
Code
J-CVB21
Type
Hole Type Movable Type
Bracket Material
Q235
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Material
Steel Core Casting Polyurethane
Wheel Color
Light Brown
Wheel Bearing
Double Balls Bearing
D
Wheel Code
H
50
F
27
R
32.5
R1
0
D1
11
Allowable Load
100 KG
Reference Weight
0.208
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models