??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVA21 - Imported shock-absorbing casters, medium and light load type, flat bottom movable type
Bill of material
J-CVA21-D150-US
Code
J-CVA21
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Material
Polyurethane
Wheel Color
Green
Wheel Bearing
Single Bearing
D
mm
Wheel Code
US
H
183~193 mm
F
38 mm
A
159 mm
B
114 mm
C
133 mm
C1
125 mm
E
86 mm
E1
62 mm
d
13.5 mm
R
125~129 mm
R1
126~131 mm
t
3.2 mm
Allowable Load/Three Gears Optional:1St Gear
100 kg
Reference Weight
4.729 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models