??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVA11 - The allowable load of movable stainless steel shock-absorbing casters with flat bottom is 10.2-30.6kg
Bill of material
J-CVA11-D100-UX
Code
J-CVA11
Bracket Type
Flat Bottom Movable Type
Bracket Material
SUS304
Bracket Surface Treatment
-
Bracket Brake Form
-
Wheel Material
Polyurethane (anti-static)
Wheel Color
Yellow
Wheel Bearing
Single Bearing
D
mm
Wheel Code
UX
H
148~171 mm
F
28 mm
A
100 mm
B
58 mm
C
82 mm
E
40 mm
d
8.8 mm
R
84~107 mm
t
2.5 mm
Allowable Load/Three Gears Optional:1St Gear
10.2 kg
Allowable Load/Three Gears Optional:2Nd Gear
20.4 kg
Allowable Load/Three Gears Optional:3Rd Gear
30.6 kg
Reference Weight
0.900 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models