??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CRH21 - single wheel heavy duty
Bill of material
J-CRH21-D40-BD
code
J-CRH21
wheel code
BD
material
PA6
color
white
bearing
single ball bearing
D
F
20
T
9
DD
10
Bearing Type
6200-2RS
allowable load
130 kg
reference weight
0.05 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models