??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CRH06 - Single Wheel Heavy Duty Import
Bill of material
J-CRH06-D50-JA
Code
J-CRH06
Material
Phenol
Color
Black
Bearing
Ball Double Bearing
D
mm
Wheel Code
L
42.0 mm
F
38 mm
d
10.2 mm
Allowable Load
400 kg
Reference Weight
0.134 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models