??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CRF01 - Imported low center of gravity casters, heavy-duty type, Japanese-style bottom plate, flat bottom movable type
Bill of material
J-CRF01-D50-NT
Code
J-CRF01
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Stand Base Plate Standard
Japanese-Style
Wheel Material
MC Nylon
Wheel Color
Blue
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
74 mm
t
2 mm
F
38 mm
A
84 mm
C
84 mm
C
64 mm
E
64 mm
d
8.5 mm
R
42 mm
Allowable Load
400 kg
Reference Weight
0.580 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models