??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CRB21 - Caster
Bill of material
J-CRB21-D60-UL
Code
J-CRB21
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
Wheel Material
Polyurethane
Wheel Color
natural color
Wheel Bearing
Double Balls
D
mm
H
mm
F
48 mm
A
105 mm
B
80 mm
C
86 mm
E
61 mm
d
9 mm
R
mm
Allowable Load
kg
Reference Weight
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models