??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPQ01 - Imported casters super heavy duty type Japanese base plate fixed type
Bill of material
J-CPQ01-D65-BA
Code
J-CPQ01
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Stand Base Plate Standard
Japanese-Style
Wheel Material
PA6
Wheel Color
Beige
Wheel Bearing
Double Balls Bearing
D
mm
Wheel Code
BA
H
97 mm
F
40 mm
A
102 mm
B
88 mm
C
80 mm
C1
76 mm
E
60 mm
E1
55 mm
d
9 mm
Allowable Load
650 kg
Reference Weight
0.8 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models