??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPN42_43 - Castors/Flat bottom movable type/Medium and heavy load type
Bill of material
J-CPN42-D100-UV
Code
Types of
Flat bottom movable type
Material
Q235A
surface preparation
spray(Black)
Braking mode
Material
polyurethane
colour
white mm
Bearing
Double bearing mm
D
Wheel part code
UV
H
157 mm
F
48 mm
A
100 mm
B
85 mm
C
80 mm
C1
77 mm
E
60 mm
E1
45 mm
d
9 mm
R
100 mm
R1
mm
t
6 mm
Allowable load
400 kg
Reference weight
kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models