??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPN37 - Imported casters medium and heavy duty fixed type
Bill of material
J-CPN37-D100-UV
Code
J-CPN37
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Spray ( Black )
Bracket Brake Form
-
Wheel Material
Polyurethane
Wheel Color
White
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
UV
H
157 mm
F
48 mm
A
100 mm
B
85 mm
C
80 mm
C1
77 mm
E
60 mm
E1
45 mm
d
9 mm
t
5 mm
Allowable Load
400 kg
Reference Weight
1.5 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models