??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPN31_32 - Imported casters, medium-load type, European-style bottom plate, flat-bottom movable type
Bill of material
J-CPN31-D80-UW
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Stand Base Plate Standard
European Style
Wheel Material
Polyurethane
Wheel Color
Dark Gray
Wheel Bearing
Single Ball Bearing
D
mm
Wheel Code
UW
H
102 mm
F
32 mm
A
100 mm
B
85 mm
C
80 mm
C1
76 mm
E
60 mm
E1
55 mm
d
9 mm
R
78 mm
R1
115 mm
Allowable Load
150 kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models