??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPN03 - The allowable load of Japanese-style bottom plate with flat bottom movable stainless steel casters with low center of gravity is 160-320kg.
Bill of material
J-CPN03-D50-NQ
Code
J-CPN03
Type
Flat Bottom Movable Type
Bracket Material
SUS304
Bracket Surface Treatment
-
Bracket Brake Form
-
Stand Base Plate Standard
Japanese-Style
Wheel Material
Reinforced nylon
Wheel Color
Black
Wheel Bearing
Double Balls
D
Wheel Code
H
79
F
38
A
82
B
82
C
63
E
63
d
8.8
R
49.0
t
3
Allowable Load
250 KG
Reference Weight
0.67
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models