??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPN01_02 - The allowable load of Japanese-style bottom plate with flat bottom movable stainless steel casters with low center of gravity is 160-320kg.
Bill of material
0.31
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Stand Base Plate Standard
Japanese-Style
Wheel Material
Reinforced nylon
Wheel Color
Black
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
68 mm
t
2.3 mm
F
28 mm
A
70 mm
B
54 mm
C
54 mm
E
36 mm
d
6.5 mm
R
51 mm
R1
mm
Allowable Load
160 kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models