??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM93 - Double Wheel Caster Heavy Duty Type Stamped Bracket Flat Bottom Swivel Type
Bill of material
J-CPM93-D125-DB
code
J-CPM93
Bracket Type
Flat bottom movable type
Bracket Material
Q235A
bracket surface treatment
yellow galvanized
Rotary part bearing
Deep groove ball bearing + tapered roller bearing
Brake form
-
wheel code
DB
wheel material
Cast nylon
COLOR
beige
Wheel bearing
Double ball bearing
D
F
55
A
255
B
200
C
210
E
160
d
18
R
112.5
allowable load
3600 kg
reference weight
17.3 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models