??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM92 - Twin casters Super heavy duty type Welded bracket Fixed type
Bill of material
J-CPM92-D125-AE
code
J-CPM92
Bracket Type
Fixed
Bracket Material
Q235A
bracket surface treatment
yellow galvanized
Brake form
-
wheel code
AE
wheel material
cast ironcast polyurethane
COLOR
brown
Wheel bearing
Double ball bearing
D
H
185
F
60
A
175
B
140
C
140
E
105
d
14
allowable load
1500 kg
reference weight
9.2 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models