??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM91 - Double Wheel Caster Heavy Duty Type Welded Bracket Flat Bottom Mobile Type
Bill of material
J-CPM91-D125-AE
code
J-CPM91
Bracket Type
Flat bottom movable type
Bracket Material
Q235A
bracket surface treatment
yellow galvanized
Rotary part bearing
Deep groove ball bearing + tapered roller bearing
Brake form
-
wheel code
AE
wheel material
cast ironcast polyurethane
COLOR
brown
Wheel bearing
Double ball bearing
D
H
185
F
60
A
175
B
140
C
140
E
105
d
14
R
112.5
allowable load
1500 kg
reference weight
11.7 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models