??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM87 - Caster Heavy Duty Type Welded Bracket/European Base Plate Fixed Type
Bill of material
J-CPM87-D100-DB
code
J-CPM87
Bracket Type
Fixed
Bracket Material
Q235A
bracket surface treatment
Blue and white zinc plated
Brake form
-
wheel code
wheel material
Cast nylon
COLOR
beige
Wheel bearing
Double ball bearing
D
H
145
F
55
A
140
B
110
C
105
E
80
E1
75
d
11
allowable load
1500 kg
reference weight
2.5 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models