??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM85_86 - Caster Heavy Duty Type Welded Bracket/European Bottom Plate Flat Bottom Mobile Type
Bill of material
J-CPM85-D100-DB
code
Bracket Type
Flat bottom movable type
Bracket Material
Q235A
bracket surface treatment
yellow galvanized
Brake form
wheel code
wheel material
Cast nylon
COLOR
beige
Wheel bearing
Double ball bearing
D
H
145
F
55
A
140
B
110
C
105
E
80
E1
75
d
11
R
100
R1
126
allowable load
1500 kg
reference weight
kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models