??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM81 - Casters, Fixed, Heavy Duty Stamped Brackets/European Base Plates
Bill of material
J-CPM81-D160-AC
code
J-CPM81
Bracket Type
Fixed
Bracket material
Q235A
bracket surface treatment
Blue and white zinc plated
Bracket Brake Form
-
D
mm
wheel code
Wheel material
Aluminum core casting polyurethane
Wheel color
brown
Wheel bearing
Double ball bearing
H
202 mm
F
50 mm
A
136 mm
B
113 mm
C
105 mm
E
80 mm
E1
75 mm
d
11 mm
allowable load
750 kg
reference weight
2.3 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models