??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM70_71 - Casters,Flat bottom movable type, Medium and heavy duty
Bill of material
J-CPM70-D100-AA
code
Bracket Type
Flat bottom movable type
Bracket material
Q235A
bracket surface treatment
Blue and white zinc plated
Bracket Brake Form
D
mm
wheel code
Wheel material
Aluminum core casting polyurethane
Wheel color
Light brown
Wheel bearing
Double ball bearing
H
130 mm
F
40 mm
A
100 mm
B
85 mm
C
80 mm
C1
76 mm
E
60 mm
E1
55 mm
d
9 mm
R
95.0 mm
R1
mm
allowable load
350 kg
reference weight
kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models