??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM60_61 - Casters, Hole Top Type, Medium Load Type
Bill of material
J-CPM60-D80-AK
code
Bracket Type
Flat bottom movable type
Bracket material
Q235A
bracket surface treatment
Blue and white zinc plated
Bracket Brake Form
D
mm
wheel code
Wheel material
Nylon coated polyurethane
Wheel color
dark grey
Wheel bearing
one ball
H
102 mm
F
32 mm
d
13 mm
R
78.0 mm
R1
mm
A
70 mm
allowable load
150 kg
reference weight
kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models