??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM46_47 - Imported casters Super heavy duty type American bottom plate Flat bottom movable type
Bill of material
J-CPM46-D100-NS
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Stand Base Plate Standard
American Style
Wheel Material
MC Nylon
Wheel Color
White
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
145 mm
F
67 mm
A
159 mm
B
114 mm
C
134 mm
C1
126 mm
E
86 mm
E1
62 mm
d
13 mm
R
87.0 mm
R1
mm
t
9 mm
Allowable Load
800 kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models