??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM41 - Imported casters Super heavy duty type American bottom plate Fixed type
Bill of material
J-CPM41-D80-UV
Code
J-CPM41
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Spraying ( Dark Green )
Bracket Brake Form
-
Stand Base Plate Standard
American Style
Wheel Material
Polyurethane
Wheel Color
Natural Color
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
120 mm
F
48 mm
A
100 mm
B
85 mm
C
80 mm
C1
- mm
E
60 mm
E1
- mm
d
9 mm
t
8 mm
Allowable Load
500 kg
Reference Weight
2.2 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models