??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM40 - Imported casters Super heavy duty type American bottom plate Fixed type
Bill of material
J-CPM40-D100-NS
Code
J-CPM40
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Stand Base Plate Standard
American Style
Wheel Material
MC Nylon
Wheel Color
White
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
145 mm
F
67 mm
A
159 mm
B
114 mm
C
134 mm
C1
126 mm
E
86 mm
E1
62 mm
d
13 mm
t
9 mm
LOAD
800 kg
WEI
3.8 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models