??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM31_32 - Castors/Flat bottom movable type/Super heavy duty type/Japanese base plate
Bill of material
J-CPM31-D65-BA
Code
Bracket type
Flat bottom movable type
Bracket material
Q235A
Bracket surface preparation
Galvanized
Braking mode
Base plate standard
Japanese
Wheel part material
PA6
Wheel part colour
Beige
Wheel part Bearing
Double ball bearing
D
mm
Wheel part code
BA
H
mm
F
40 mm
A
100 mm
B
85 mm
C
80 mm
C1
75 mm
E
60 mm
E1
55 mm
d
9 mm
R
mm
R1
mm
Allowable load
kg
Reference weight
kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models