??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM10_11 - Imported casters heavy-duty type screw movable type
Bill of material
J-CPM10-D80-UV
Code
Bracket Type
Lead Screw Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Spraying ( Dark Green )
Bracket Brake Form
Wheel Material
Polyurethane
Wheel Color
Natural Color
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
120 mm
F
48 mm
A
36 mm
B
115 mm
R
80 mm
R1
mm
S
20 mm
Allowable Load
500 kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models