??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPM02_03 - Castors/Flat bottom movable type/Heavy duty type
Bill of material
J-CPM02-D75-NS
code
type
Flat bottom movable type
Material
Q235A
surface preparation
spray(black)
Brake type
Material
MC nylon
colour
white
Bearing
Double bearing
D
mm
Wheel part code
H
mm
F
48 mm
A
100 mm
B
100 mm
C
78 mm
C1
64 mm
E
78 mm
E1
64 mm
d
10.5 mm
R
mm
R1
mm
t
6 mm
Allowable load
600 mm
Reference weight
mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models