??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPL31 - Imported casters, medium-load type, European-style base plate, fixed type
Bill of material
J-CPL31-D80-UW
Code
J-CPL31
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Stand Base Plate Standard
European Style
Wheel Material
Polyurethane
Wheel Color
Dark Gray
Wheel Bearing
Single Ball Bearing
D
mm
Wheel Code
UW
H
102 mm
F
32 mm
A
102 mm
B
84 mm
C
80 mm
C1
76 mm
E
60 mm
E1
55 mm
d
9 mm
Allowable Load
150 kg
Reference Weight
0.4 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models