??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPL01 - Imported casters, medium-duty type, Japanese-style bottom plate, medium-duty, fixed type
Bill of material
J-CPL01-D50-NQ
Code
J-CPL01
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Stand Base Plate Standard
Japanese-Style
Wheel Material
Reinforced nylon
Wheel Color
Black
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
68 mm
F
28 mm
A
80 mm
B
50 mm
C
66 mm
E
36 mm
d
6.5 mm
Allowable Load
160 kg
Reference Weight
0.195 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models