??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPK01 - Casters
Bill of material
J-CPK01-D130-RA
Code
J-CPK01
Bracket type
Fixed type
Bracket material
Q235A
Bracket surface treatment
Galvanized
Bracket brake form
-
Wheel code
Wheel material
rubber
Wheel color
black
Wheel bearing
Double bearing
D
mm
H
mm
F
mm
A
mm
B (common size. white)
mm
C
mm
E (black)
mm
d
11 mm
Allowable load (kg) UJ
kg
Allowable load (kg) RA
Reference weight (kg) UJ1
kg
Reference weight (kg) RA1
kg
URL
Website link
Anteprime
3D
Dimensione
2D
Download modelli CAD