??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPG21_22 - Cost-Effective Casters
Bill of material
J-CPG21-D125-RC
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Wheel Code
RC
Wheel Material
rubber
Wheel Color
Grey
Wheel Bearing
Duplex Bearing
D
125 mm
H
165 mm
F
32 mm
A
114 mm
B (General Specification: White)
102 mm
C
92.1 mm
C1
76.2 mm
E(Black)
76.2 mm
E1
66.7 mm
d
11 mm
R
102.5 mm
Allowable Load (kg)
160 kg
Weight
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models