??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPG01_02 - Cost-Effective Casters
Bill of material
J-CPG01-D125-RC
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
Wheel Material
Wheel Color
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
mm
F
mm
A
96 mm
B (General Specification: White)
78 mm
C
80 mm
C1
76.2 mm
E(Black)
60 mm
E1
45 mm
d
9 mm
R
mm
Allowable Load
kg
Weight
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models