??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPF21 - Caster
Bill of material
J-CPF21-D125-RC
Code
J-CPF21
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
RC
Wheel Material
Rubber
Wheel Color
Grey
Wheel Bearing
Bushing
D
125 mm
H
165 mm
F
32 mm
A
114 mm
B
102 mm
C
92.1 mm
C1
76.2 mm
E
76.2 mm
E1
66.7 mm
d
11 mm
Allowable Load (kg)
160 kg
Reference Weight (kg)
0.85 kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models