??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPF01 - Caster
Bill of material
J-CPF01-D100-UH
Code
J-CPF01
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
Wheel Material
Wheel Color
Wheel Bearing
Duplex Bearing
D
mm
H
mm
F
mm
A
92 mm
B (General Specification: White)
69.5 mm
C
77.8 mm
C1
71.4 mm
E(Black)
44.5 mm
d
9 mm
Allowable Load (kg)
kg
Reference Weight (kg)
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models