??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPE02 - Castors/Movable screw rod/Medium light load type
Bill of material
J-CPE02-D50-NQ
code
J-CPE02
Bracket type
Movable screw rod
Bracket material
Q235A
Bracket surface preparation
Galvanized
Bracket Braking mode
Hardware side brake
Wheel part material
Reinforced nylon
Wheel part colour
Black
Wheel part Bearing
Double bearing
D
mm
Wheel part code
H
74 mm
F
28 mm
M
M20
L
40 mm
R
51 mm
R1
65 mm
Allowable load
100 mm
Reference weight
0.385 kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models