??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPE01 - Imported casters small screw movable type
Bill of material
J-CPE01-D50-NQ
Code
J-CPE01
Type
Lead Screw Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Material
Reinforced nylon
Wheel Color
Black
Wheel Bearing
Double Balls
D
Wheel Code
H
74
F
28
M
M20
L
40
R
51.0
Allowable Load
100 KG
Reference Weight
0.340
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models